Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
AKL/AKi 3-4, Abox 700
Mounting plate
Productnumber: 79500301 | Dimensions: 240 x 390 x 4 mm
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
AKL/AKi 3-4, Abox 700
Width | 240 mm |
---|---|
Length | 390 mm |
Height | 4 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | no |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.