Montageplatte AK MPS 3 (79501301) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

AK MPS 3

Productnumber: 79501301 | Dimensions: 240 x 390 x 2 mm

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Dimensions

Width 240 mm
Length 390 mm
Height 2 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

Tender text

Similar products

Mounting plate AK MPS 2

  • Dimensions : 240 x 240 x 2 mm
  • Productnumber: 79501201

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate AK MPS 4

  • Dimensions : 240 x 540 x 2 mm
  • Productnumber: 79501401

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist