Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws
Mounting plate
AK MPS 4
Productnumber: 79501401 | Dimensions: 240 x 540 x 2 mm
Mounting plate
Productnumber: 79501401 | Dimensions: 240 x 540 x 2 mm
Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws
Width | 240 mm |
---|---|
Length | 540 mm |
Height | 2 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.