Nulleiterklemme AK N 47-S (79004701) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Null conductor terminal

AK N 47-S

Productnumber: 79004701 | Dimensions: 242 x 25 x 23 mm

Auxiliary terminal, for subsequent attachment to AK PE/N basic terminals from AK 14

4 x 7-pole,, with each 2 clamping points 16 mm², 5 clamping points 6 mm²

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 4
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 7
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 242 mm
Length 25 mm
Height 23 mm

Material characteristics

Burning behaviour in accordance with UL 50/UL 746C V2
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 1.4 Nm
Connection 2: Tightening torque 1.4 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist