Normschiene NS 35-406 (79504501) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

NS 35-406

Productnumber: 79504501 | Dimensions: 35 x 406 x 7,5 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

universal floor fixing, incl. fixing screws, length 406 mm

Dimensions

Width 35 mm
Length 406 mm
Height 7.5 mm

Material characteristics

Industry quality no

Material

Accessory material Steel

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Standard rail NS35-216/3

  • Dimensions : 35 x 216 x 22,5 mm
  • Productnumber: 79503001

universal floor fixing, with fixing screws, length 216 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AK NS35-250

  • Dimensions : 48 x 250 x 30,5 mm
  • Productnumber: 56273501

from 300 x 300 mm, length 250 mm, including spacers

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AK NS35-556

  • Dimensions : 48 x 556 x 30,5 mm
  • Productnumber: 79506001

universal floor fixing, incl. fixing screws, length 556 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist