Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions
Identical locks
Lock fittings
Productnumber: 70610201 | Dimensions: 110 x 75 x 15 mm
Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions
Identical locks
Width | 110 mm |
---|---|
Length | 75 mm |
Height | 15 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.