Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions
Different closures, max. 10 different closures possible
Lock fittings
Productnumber: 70690201 | Dimensions: 140 x 80 x 15 mm
Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi Plus 14 to 56, with 2 keys and installation instructions
Different closures, max. 10 different closures possible
Width | 140 mm |
---|---|
Length | 80 mm |
Height | 15 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.