Trennwand AK TW (79791001) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Partition wall

AK TW

Productnumber: 79791001 | Dimensions: 290 x 193 x 17 mm

Partition wall, for installation in the components of the AK enclosure system, from AK 28 / AKL 2 / AKi 2, universal application for various enclosure heights, with break-out openings, grey

Dimensions

Width 290 mm
Length 193 mm
Height 17 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (50 KB)
Dimensional drawing jpg (659 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist