Außenbefestigungslaschen AK3 ABL-ES (73383301) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External fixing lugs

AK3 ABL-ES

Productnumber: 73383301 | Dimensions: 30 x 85 x 10,3 mm

Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus types, 1 set = 4 pcs.

Dimensions

Width 30 mm
Length 85 mm
Height 10.3 mm

Material characteristics

Industry quality no

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist