Ersatzset Filterelement AK3 AIR FE (73381001) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Filter element replacement

AK3 AIR FE

Productnumber: 73381001 | Dimensions: 36 x 36 x 11 mm

Filter elements replacement kit incl. mounting for a AK/AK-F 14/28/42/56 enclosure, as well as Plus types

Dimensions

Width 36 mm
Length 36 mm
Height 11 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist