Flansch für AK-F AK3 FL13 (73382801) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange for AK-F

AK3 FL13

Productnumber: 73382801 | Dimensions: 79,9 x 266,2 x 40 mm

Enclosure wall including flange connector for sealing the face of AK-F enclosures

with cable entries via double membrane seals DMS M32 and opening for flange types FL13 as per standard SEN 28 09 01

electrical characteristics

Type of protection IP65

Dimensions

Width 79.9 mm
Length 266.2 mm
Height 40 mm

Material characteristics

UV-resistant no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (117 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (267 KB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Flange for AK-F AK3 FL00

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382001

without knockouts

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL01

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Flange for AK-F AK3 FL02

  • Dimensions : 79,9 x 266,2 x 40 mm
  • Productnumber: 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

 

Enclosure wall including flange connector for sealing the face of AK-F enclosures

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist