Kabelblende mit Dokumentenfach AK3 KBL (73383101) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable cover

AK3 KBL

Productnumber: 73383101 | Dimensions: 113,3 x 315,5 x 126 mm

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be retroactively mounted on the end

Dimensions

Width 113.3 mm
Length 315.5 mm
Height 126 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (727 KB)
Dimensional drawing dxf (12 MB)
Dimensional drawing dwg (3 MB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist