Flansch für AK-F AK3 KFL (73382901) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange for AK-F

AK3 KFL

Productnumber: 73382901 | Dimensions: 79,9 x 266,2 x 40 mm

Combination flange incl. flange connector for the front connection of AK-F enclosures

electrical characteristics

Type of protection IP65

Dimensions

Width 79.9 mm
Length 266.2 mm
Height 40 mm

Material characteristics

UV-resistant no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (352 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dxf (231 KB)
Dimensional drawing dwg (69 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist