Montageplatte AK3 MPI (73383501) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

AK3 MPI

Productnumber: 73383501 | Dimensions: 240 x 165 x 4 mm

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

With opening for AIR ventilation elements, for Plus range

Dimensions

Width 240 mm
Length 165 mm
Height 4 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (49 KB)
Dimensional drawing dxf (158 KB)
Dimensional drawing dwg (60 KB)
Dimensional drawing jpg (585 KB)

Tender text

Similar products

Mounting plate AK3 MPI 14 L

  • Dimensions : 240 x 4 x 215 mm
  • Productnumber: 73383801

for AK 14 L addition and empty enclosure

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist