Normschiene AK3 NS35-275 (73381301) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

AK3 NS35-275

Productnumber: 73381301 | Dimensions: 35 x 275 x 27,5 mm

Standard rail as profile rail 35 x 7.5 mm

Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F 14/28/42/56/70, as well as Plus types and AKi empty enclosures

Dimensions

Width 35 mm
Length 275 mm
Height 27.5 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail AK3 NS35-14

  • Dimensions : 275 x 50 x 30 mm
  • Productnumber: 73381201

for 14 modules, Incl. profile rail mount for all AK/AK-F...

 

Standard rail as profile rail 35 x 7.5 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist