AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
for AK/AK-F 42 Plus
Upper part
Productnumber: 73380801 | Dimensions: 315,5 x 750,5 x 64 mm
AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled
for AK/AK-F 42 Plus
Width | 315.5 mm |
---|---|
Length | 750.5 mm |
Height | 64 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | no |
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.