Trennwand AK3 TW (73383201) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Partition wall

AK3 TW

Productnumber: 73383201 | Dimensions: 300 x 108 x 34 mm

Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56 enclosures, as well as Plus types, with knockouts for the cable bushing

Dimensions

Width 300 mm
Length 108 mm
Height 34 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (306 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (689 KB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist