Leergehäuse AKi 2-th (74790201) Combinable, with knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

AKi 2-th

Productnumber: 74790201 | Dimensions: 300 x 300 x 209 mm

Empty enclosure, protection class IP65, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, Lid: Polycarbonate, transparent, knockouts, M20/M25/M32/M40, (56 side)

Accessories supplied:
10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Cover colour transparent

Dimensions

Width 300 mm
Length 300 mm
Height 209 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (591 KB)
Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (954 KB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (87 KB)
CE Declaration DE/EN/FR pdf (81 KB)

Accessories

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Standard rail AK NS35-250

  • Dimensions : 48 x 250 x 30,5 mm
  • Productnumber: 56273501

from 300 x 300 mm, length 250 mm, including spacers

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

External fixing lugs AK ABL-ES

  • Dimensions : 110 x 40 x 20 mm
  • Productnumber: 79300401

Set = 4 pcs.

 

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

 

Mounting plate AK MPI 2

  • Dimensions : 240 x 240 x 4 mm
  • Productnumber: 79500201

AKL / AKi 2-4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Standard rail NS35-216/3

  • Dimensions : 35 x 216 x 22,5 mm
  • Productnumber: 79503001

universal floor fixing, with fixing screws, length 216 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Enclosure wall AKi ABF 2

  • Dimensions : 300 x 91 x 15 mm
  • Productnumber: 79605001

Smooth for self-drilling

 

Enclosure wall, for attachment to components of AKi enclosure system to 300 mm wide sides, with...

 

Partition wall AK TW

  • Dimensions : 290 x 193 x 17 mm
  • Productnumber: 79791001

 

Partition wall, for installation in the components of the AK enclosure system, from AK 28 / AKL 2 /...

 

Terminal rails AK 14 PEN-SL

  • Dimensions : 286 x 60 x 50 mm
  • Productnumber: 79031701

Single-stage PE/N terminal rail with each, 3 screwable clamping...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Terminal rails AK 28 PEN-SL

  • Dimensions : 300 x 50 x 55 mm
  • Productnumber: 79032701

Two-row PE/N terminal rail each with, 6 screwable clamping points, 2.5...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Terminal rails AK N-SL

  • Dimensions : 300 x 90 x 60 mm
  • Productnumber: 79031801

Single-stage N terminal rail, with 4 screwable clamping points 2.5 mm²...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure AKi 2-g

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 74140201

Box: Polycarbonate, Lid: Polycarbonate, glass-fibre reinforced, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure AKi 2-gh

  • Dimensions : 300 x 300 x 209 mm
  • Productnumber: 74390201

Box: Polycarbonate, Lid: Polycarbonate, glass-fibre reinforced, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure AKi 2-t

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 74500201

Box: Polycarbonate, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP65, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist