NH-Sicherungsgehäuse AKi-S 201 (78120101) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

NH fuse enclosure

AKi-S 201

Productnumber: 78120101 | Dimensions: 300 x 300 x 132 mm

NH fuse enclosure -Industrial Quality, IP65 (when using the corresponding cable infeeds), 1 x NH 00 fuse base, assembled on mounting plate, Rated current 125 A, Clamp connection 1.5 - 70 mm², N terminal 2 x 50 mm², with IP54 attachment bushes, with insulating seals

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP54/IP65
Rated current 125 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 300 mm
Length 300 mm
Height 132 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram jpg (478 KB)
Dimensional drawing pdf (705 KB)
Dimensional drawing dxf (8 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (968 KB)
Circuit diagram pdf (32 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist