NH-Sicherungsgehäuse AKi-S 411 (78141101) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

NH fuse enclosure

AKi-S 411

Productnumber: 78141101 | Dimensions: 300 x 600 x 210 mm

NH fuse enclosure -Industrial Quality, IP65 (when using the corresponding cable infeeds), 1 x NH 1 fuse base, assembled on mounting plate, Rated current 224 A, Screw connection M10, N terminal M10, with IP54 attachment bushes, with insulating seals

with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP54/IP65
Rated current 224 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 300 mm
Length 600 mm
Height 210 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (2 MB)
Dimensional drawing dxf (12 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)
Circuit diagram pdf (32 KB)
Circuit diagram jpg (473 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist