NEOZED®-Reitersicherungsgeh. AKi-SN 410 (76741001) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

NEOZED® fuse enclosure

AKi-SN 410

Productnumber: 76741001 | Dimensions: 600 x 300 x 210 mm

NEOZED® fuse enclosure - Industrial Quality -, 10 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm²

on busbar system 250 A, with transparent cover

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54/IP65
Rated current 63 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 600 mm
Length 300 mm
Height 210 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (38 KB)
Circuit diagram jpg (661 KB)
Dimensional drawing pdf (2 MB)
Dimensional drawing dxf (12 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist