Reiterlasttrennergehäuse AKi-ST 21 (76621501) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Fuse enclosure

AKi-ST 21

Productnumber: 76621501 | Dimensions: 300 x 300 x 210 mm

NH bus-mounting fuse empty enclosure for switchgear - Industrial Quality -, 1 x NH 00 fuse switch disconnector enclosure, Rated current 125 A, Clamp connection 1.5 - 70 mm², Universal output, on 5-pole busbar, with 5 busbar terminals 16 - 70 mm², N terminal 4 - 35 mm², PE terminal 4 - 35 mm², with insulating seals

on busbar system 250 A, with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP54/IP65
Rated current 125 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 300 mm
Length 300 mm
Height 210 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Circuit diagram pdf (32 KB)
Circuit diagram jpg (485 KB)
Dimensional drawing pdf (191 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (528 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist