Switch disconnector enclosure - Industrial Quality - with external actuation, lockable, 1 x load disconnector switch 250A, 3-pole switching, Screw connection M10, PE/N terminal M10, with insulating seals
with transparent cover
Empty enclosure for switchgear
Productnumber: 78942501 | Dimensions: 300 x 600 x 210 mm
Switch disconnector enclosure - Industrial Quality - with external actuation, lockable, 1 x load disconnector switch 250A, 3-pole switching, Screw connection M10, PE/N terminal M10, with insulating seals
with transparent cover
Rated operating voltage AC | 690 V |
---|---|
Protection class | II |
Type of protection | IP54/IP65 |
Rated current | 250 A |
UL Type Rating | not specified |
Base unit colour | grey |
---|---|
Cover colour | transparent |
Width | 300 mm |
---|---|
Length | 600 mm |
Height | 210 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | yes |
Impact strength | IK08 |
---|---|
Sealable | yes |
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
Base unit material | Polycarbonate |
---|---|
Cover material | Polycarbonate |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.