Zählergehäuse AKi-Z 403-eHZ (75211001) Meter housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Meter housing

AKi-Z 403-eHZ

Productnumber: 75211001 | Dimensions: 300 x 600 x 210 mm

Meter housing - Industrial Quality -, with transparent cover, standard version sealable, with assembled BKE-I for electronic domestic supply meter, standard version sealable consumer space at the top, with 35 mm standard rails and PE/N double terminals, standard version sealable consumer space at the bottom, with 35 mm standard rails and 5-pole HA terminal 25/16 mm², With double membrane seals, Sealing and insulating plugs

electrical characteristics

Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 600 mm
Height 210 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (419 KB)
Dimensional drawing dxf (8 MB)
Dimensional drawing dwg (1 MB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist