Anschlussklemme AKL 163 (07616301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal

AKL 163

Productnumber: 07616301 | Dimensions: 72 x 140 x 127 mm

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

630A, for CU conductors 1x (150-300)re/rm/se/sm, 2x (35-185)re/rm/se/sm, for AL conductors 1x (150-300)re/rm/se/sm, 1x (150-240)sm, 2x (35-185)re/se, 2x (95-185)sm

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 750 V
Rated current 630 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 45 mm
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 150 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 300 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 150 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 300 mm²
Connection 2: Connection type Screws
Connection 2: Stripping length 45 mm
Connection 2: Clamping points per pole 2
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 1
Connection 2: Connectable conductor cross-section, single-wire (min) 35 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 70 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 35 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 185 mm²

Dimensions

Width 72 mm
Length 140 mm
Height 127 mm

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 50 Nm
Connection 2: Tightening torque 50 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Terminal AKL 125

  • Dimensions : 40 x 115 x 105 mm
  • Productnumber: 07612501

250 A, for CU conductors 1x (35-150)re/rm/se/sm, 2x...

 

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

 

Terminal AKL 140

  • Dimensions : 55 x 115 x 120 mm
  • Productnumber: 07614001

400 A, for CU conductors 1x (50-240)re/rm/se/sm, 2x...

 

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist