Terminal, 4-pole, for aluminium and copper conductors
160 A, for AL/CU conductors 1x (35-95)re/rm/se/sm, 2x 35re/rm/se/sm, for laminated flat copper 10x16mm
Terminal
Productnumber: 07641601
Terminal, 4-pole, for aluminium and copper conductors
160 A, for AL/CU conductors 1x (35-95)re/rm/se/sm, 2x 35re/rm/se/sm, for laminated flat copper 10x16mm
Connection 1: Connectable conductor cross-section, single-wire (min) | 35 mm² |
---|---|
Connection 1: Connectable conductor cross-section, single-wire (max) | 95 mm² |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
---|---|
Industry quality | no |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.