Leergehäuse AL 1308-6 (15000601) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

AL 1308-6

Productnumber: 15000601 | Dimensions: 125 x 80 x 57 mm

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls

electrical characteristics

Type of protection IP66
UL Type Rating not specified

Colours

Cover colour silver-grey

Dimensions

Width 125 mm
Length 80 mm
Height 57 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Stackable no
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Polyurethane

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (89 KB)
Dimensional drawing dxf (741 KB)
Dimensional drawing dwg (144 KB)
Dimensional drawing jpg (626 KB)

Certificate

CE Declaration DE/EN/FR pdf (46 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

External attachment set AL ALS-kl

  • Dimensions : 10 x 38,5 x 5 mm
  • Productnumber: 15400401

for AL/ALR 88, 1006, 1010, 1308, 1506, 1808, for ALS 99/1212

 

External fixing lugs

 

Mounting plate AL MPS-1308

  • Dimensions : 69 x 114 x 1,5 mm
  • Productnumber: 15500601

for AL 1308

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist