Außenlaschenset AL ALS-kl (15400401) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External attachment set

AL ALS-kl

Productnumber: 15400401 | Dimensions: 10 x 38,5 x 5 mm

External fixing lugs

for AL/ALR 88, 1006, 1010, 1308, 1506, 1808, for ALS 99/1212

Dimensions

Width 10 mm
Length 38.5 mm
Height 5 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/FR/ES pdf (78 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

External attachment set AL ALS-gro

  • Dimensions : 16 x 51 x 6 mm
  • Productnumber: 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS...

 

External fixing lugs

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist