Außenscharnierset AL ASS (15421001) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External hinge set

AL ASS

Productnumber: 15421001 | Dimensions: 30 x 59 x 17 mm

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling template

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS 1515, 2011, 2020, 2720, 3927

Dimensions

Width 30 mm
Length 59 mm
Height 17 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (1 MB)

Dimensioned drawing

Dimensional drawing jpg (612 KB)
Dimensional drawing pdf (14 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist