Montageplatte AL MPS-3323 (15501601) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

AL MPS-3323

Productnumber: 15501601 | Dimensions: 213 x 314 x 1,5 mm

Assembly plate, galvanized steel sheet, 1.5 mm thick

for AL 3323

Dimensions

Width 213 mm
Length 314 mm
Height 1.5 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate AL MPS-88

  • Dimensions : 64 x 69 x 1,5 mm
  • Productnumber: 15500501

for AL 88

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-1010

  • Dimensions : 88 x 88 x 1,5 mm
  • Productnumber: 15500801

for AL 1010

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-1212

  • Dimensions : 107 x 109 x 1,5 mm
  • Productnumber: 15500901

for AL 1212

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-1308

  • Dimensions : 69 x 114 x 1,5 mm
  • Productnumber: 15500601

for AL 1308

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-1616

  • Dimensions : 143 x 145 x 1,5 mm
  • Productnumber: 15501101

for AL 1616

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-1808

  • Dimensions : 69 x 164 x 1,5 mm
  • Productnumber: 15500701

for AL 1808

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-2212

  • Dimensions : 107 x 207 x 1,5 mm
  • Productnumber: 15501001

for AL 2212

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-2320

  • Dimensions : 184 x 213 x 1,5 mm
  • Productnumber: 15501401

for AL 2320

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-2616

  • Dimensions : 143 x 244 x 1,5 mm
  • Productnumber: 15501201

for AL 2616

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-2823

  • Dimensions : 214 x 264 x 1,5 mm
  • Productnumber: 15501501

for AL 2823

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate AL MPS-3616

  • Dimensions : 143 x 345 x 1,5 mm
  • Productnumber: 15501301

for AL 3616

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist