Normschiene AL NS35-208 (16201001) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

AL NS35-208

Productnumber: 16201001 | Dimensions: 35 x 208 x 7,5 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Enclosure type AL 2212

Dimensions

Width 35 mm
Length 208 mm
Height 7.5 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail AL NS35-110

  • Dimensions : 35 x 110 x 7,5 mm
  • Productnumber: 16200901

Enclosure type AL 1212

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AL NS35-145

  • Dimensions : 35 x 145 x 7,5 mm
  • Productnumber: 16201101

Enclosure type AL 1616

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AL NS35-186

  • Dimensions : 35 x 186 x 7,5 mm
  • Productnumber: 16201401

Enclosure type AL 2320

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AL NS35-245

  • Dimensions : 35 x 245 x 7,5 mm
  • Productnumber: 16201201

Enclosure type AL 2616

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AL NS35-266

  • Dimensions : 35 x 266 x 7,5 mm
  • Productnumber: 16201501

Enclosure type AL 2823

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AL NS35-316

  • Dimensions : 35 x 316 x 7,5 mm
  • Productnumber: 16201601

Enclosure type AL 3323

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail AL NS35-345

  • Dimensions : 35 x 345 x 7,5 mm
  • Productnumber: 16201301

Enclosure type AL 3616

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist