Reihenklemmengehäuse ALR 2320-L (16091401) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal block enclosure

ALR 2320-L

Productnumber: 16091401 | Dimensions: 230 x 200 x 111 mm

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

without terminals, with mounting rail NS35

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Type of protection IP66
UL Type Rating not specified

Dimensions

Width 230 mm
Length 200 mm
Height 111 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Aluminium, powder-coated painting

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (123 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (221 KB)

Accessories

External attachment set AL ALS-gro

  • Dimensions : 16 x 51 x 6 mm
  • Productnumber: 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS...

 

External fixing lugs

 

External hinge set AL ASS

  • Dimensions : 30 x 59 x 17 mm
  • Productnumber: 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for...

 

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

This article is archived!

Terminal block enclosure ALR 2320-4²

  • Dimensions : 230 x 200 x 111 mm
  • Productnumber: 16041401

equipped with 26-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist