Junction box, protection class IP30, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, (1 rear, 7 side), internal fixing points, for standard indoor installations
grey, without terminals
Junction box
Productnumber: 31560701 | Dimensions: 78 x 78 x 27 mm
Junction box, protection class IP30, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, (1 rear, 7 side), internal fixing points, for standard indoor installations
grey, without terminals
Rated insulation voltage AC | 400 V |
---|---|
Max. conductor cross section | 2,5 mm² |
Protection class | II |
Type of protection | IP30 |
UL Type Rating | not specified |
Base unit colour | grey |
---|---|
Cover colour | grey |
Width | 78 mm |
---|---|
Length | 78 mm |
Height | 27 mm |
UV-resistant | no |
---|---|
Halogen free | yes |
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
Type of fastening | Wall/ceiling mounting |
---|---|
Impact strength | IK07 |
Sealable | no |
Fastening | internal fixing points |
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
Base unit material | Polypropylene |
---|---|
Cover material | Polypropylene |
Cover screw material | Polycarbonate |
Test mark | VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)) |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.