Außenscharnier-Set ASS-kl (19000201) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External hinge set

ASS-kl

Productnumber: 19000201 | Dimensions: 7,5 x 8,4 x 25 mm

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

Dimensions

Width 7.5 mm
Length 8.4 mm
Height 25 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (74 KB)

Dimensioned drawing

Dimensional drawing pdf (148 KB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist