Trägerrahmen Zubehör BPA (07083001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Carrier frame accessories

BPA

Productnumber: 07083001 | Dimensions: 50 x 50 x 20 mm

System components for support frame

Fixing plate for aluminium profile, Set = 10 pcs.

Dimensions

Width 50 mm
Length 50 mm
Height 20 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Carrier frame accessories APR

  • Productnumber: 07081001

Aluminium profile, length 3 m

 

System components for support frame

 

This article is archived!

Carrier frame accessories AKB

  • Productnumber: 07082001

Clamping bracket for aluminium profile, Set = 10 pcs.

 

System components for support frame

 

This article is archived!

Carrier frame accessories AWB

  • Productnumber: 07084001

Wall mounting for aluminium profile, Set = 10 pcs.

 

System components for support frame

 

This article is archived!

Carrier frame accessories AM 6x12

  • Productnumber: 07085001

Screw for aluminium profile, M6 x 12, Set = 50 pieces

 

System components for support frame

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist