Installation screws for fixing BS equipment
Installation screw, 3.5 x 40 mm
Installation screw
Productnumber: 97413501 | Dimensions: 6,5 x 40 x 6,5 mm
Installation screws for fixing BS equipment
Installation screw, 3.5 x 40 mm
Width | 6.5 mm |
---|---|
Length | 40 mm |
Height | 6.5 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.