Durchgreifschutzrahmen DGS 40 (07104001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Protection ceiling

DGS 40

Productnumber: 07104001 | Dimensions: 250 x 200 x 50 mm

Protection ceiling, for use of DIAZED® and NEOZED® bus-mounting fuse elements, in conjunction with shock protection GBT 2, GBT 3, GBT 4 or GBT 5

Dimensions

Width 250 mm
Length 200 mm
Height 50 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory Blind cover frame

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist