Doppelmembranstutzen DMS M32 (26043201) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Double-membrane seals

DMS M32

Productnumber: 26043201 | Dimensions: 36,7 x 36,7 x 14,7 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, grey

Sealing range 13 - 21 mm

electrical characteristics

Type of protection IP66

Colours

Accessory colour light grey

Dimensions

Width 36.7 mm
Length 36.7 mm
Height 14.7 mm
Nominal size M32

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 750 °C
Industry quality no

mechanical properties

for sealing range min 13 mm
for sealing range max 21 mm
Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Material

Accessory material Rubber

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (290 KB)
Dimensional drawing pdf (46 KB)
Dimensional drawing dwg (80 KB)
Dimensional drawing jpg (859 KB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (137 KB)
UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/FR pdf (62 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Double-membrane seals DMS M16

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26041601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist