Fermacellplatte FPD 185 (97980201) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Fermacell® plasterboard

FPD 185

Productnumber: 97980201 | Dimensions: 185 x 12,5 x 185 mm

Fermacell® plate, for retrospective installation

in IBTronic XL H185

electrical characteristics

Suitable for Concrete construction

Dimensions

Width 185 mm
Length 12.5 mm
Height 185 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Fermacell® plasterboard FPD 120

  • Dimensions : 120 x 12,5 x 120 mm
  • Productnumber: 97980101

in H120 P

 

Fermacell® plate, for retrospective installation

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist