External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may be fixed to the bottom of the enclosure at an angle of 0°, 45°, or 90°, wall gap 7 mm
V2A, Set = 4 off
External fixing lug
Productnumber: 07030001 | Dimensions: 25 x 77,1 x 14,1 mm
External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may be fixed to the bottom of the enclosure at an angle of 0°, 45°, or 90°, wall gap 7 mm
V2A, Set = 4 off
Width | 25 mm |
---|---|
Length | 77.1 mm |
Height | 14.1 mm |
Industry quality | no |
---|
Installation location | protected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.