Abdeckplatte GAI 4 (07102401) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cover plate

GAI 4

Productnumber: 07102401 | Dimensions: 620 x 300 x 25 mm

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

Dimensions

Width 620 mm
Length 300 mm
Height 25 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (33 KB)
Dimensional drawing dwg (55 KB)
Dimensional drawing dxf (208 KB)
Dimensional drawing jpg (525 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cover plate GAI 1

  • Dimensions : 300 x 200 x 25 mm
  • Productnumber: 07102101

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate GAI 2

  • Dimensions : 300 x 300 x 25 mm
  • Productnumber: 07102201

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate GAI 3

  • Dimensions : 421 x 301 x 2 mm
  • Productnumber: 07102301

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Cover plate GAI 5

  • Dimensions : 620 x 420 x 25 mm
  • Productnumber: 07102501

 

Cover plate, Insulating material, with attachment set, Material thickness: 2 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist