Geh.Aufsetzrahmen GAR 5 (07050501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cover frame

GAR 5

Productnumber: 07050501 | Dimensions: 440 x 640 x 80 mm

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

Dimensions

Width 440 mm
Length 640 mm
Height 80 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (51 KB)
Dimensional drawing dxf (295 KB)
Dimensional drawing dwg (76 KB)
Dimensional drawing jpg (522 KB)

Tender text

Similar products

Cover frame GAR 1

  • Dimensions : 318 x 193 x 77,5 mm
  • Productnumber: 07050101

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame GAR 2

  • Dimensions : 318 x 293 x 77,5 mm
  • Productnumber: 07050201

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame GAR 3

  • Dimensions : 438 x 293 x 77,5 mm
  • Productnumber: 07050301

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Cover frame GAR 4

  • Dimensions : 320 x 640 x 80 mm
  • Productnumber: 07050401

 

Distance frame, Grey, with screws, to increase the installation depth by 75 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist