Berührungsschutz GBT 4 (07104401) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Shock protection

GBT 4

Productnumber: 07104401 | Dimensions: 621 x 301 x 2 mm

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

Dimensions

Width 621 mm
Length 301 mm
Height 2 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory Cover

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (41 KB)
Dimensional drawing dwg (61 KB)
Dimensional drawing dxf (263 KB)
Dimensional drawing jpg (642 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Shock protection GBT 2

  • Dimensions : 301 x 301 x 2 mm
  • Productnumber: 07104201

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Shock protection GBT 3

  • Dimensions : 301 x 421 x 2 mm
  • Productnumber: 07104301

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Shock protection GBT 5

  • Dimensions : 621 x 421 x 2 mm
  • Productnumber: 07104501

 

Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist