Blitzschutzgehäuse GBZ 2 (01009201) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Lightning protection enclosure

GBZ 2

Productnumber: 01009201 | Dimensions: 320 x 320 x 179 mm

Lightning protection enclosure - Industrial Quality - for blow-out lightning protection elements, with special screws for pressure balance, incl. mounting plate and support system, 3 x enclosure connectors (GGV)

with transparent cover

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Inner length 157 mm
Inner width 300 mm
Inner height 142 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 750 °C
Industry quality yes

mechanical properties

Type of fastening other
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dxf (607 KB)
Dimensional drawing dwg (421 KB)
Dimensional drawing pdf (237 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist