Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Cover
GDG 1-g
Productnumber: 07041101 | Dimensions: 320 x 220 x 50 mm
Cover
Productnumber: 07041101 | Dimensions: 320 x 220 x 50 mm
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Width | 320 mm |
---|---|
Length | 220 mm |
Height | 50 mm |
Industry quality | no |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.