Klapptür GDK 3-KT (07011301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Hinged door

GDK 3-KT

Productnumber: 07011301 | Dimensions: 440 x 320 x 50 mm

Hinged door transparent, with lid screws

Dimensions

Width 440 mm
Length 320 mm
Height 50 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (188 KB)
Dimensional drawing dwg (397 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing jpg (635 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Hinged door GDK 2-KT

  • Dimensions : 320 x 320 x 50 mm
  • Productnumber: 07011201

 

Hinged door transparent, with lid screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist