Deckel GDT 5-t (07001501) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cover

GDT 5-t

Productnumber: 07001501 | Dimensions: 640 x 440 x 50 mm

Cover: polycarbonate, transparent, with lid screws

Dimensions

Width 640 mm
Length 440 mm
Height 50 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (922 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (612 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (359 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cover GDT 1-t

  • Dimensions : 318 x 218 x 50 mm
  • Productnumber: 07001101

 

Cover: polycarbonate, transparent, with lid screws

 

Cover GDT 2-t

  • Dimensions : 320 x 320 x 50 mm
  • Productnumber: 07001201

 

Cover: polycarbonate, transparent, with lid screws

 

Cover GDT 3-t

  • Dimensions : 440 x 320 x 50 mm
  • Productnumber: 07001301

 

Cover: polycarbonate, transparent, with lid screws

 

Cover GDT 4-t

  • Dimensions : 640 x 320 x 50 mm
  • Productnumber: 07001401

 

Cover: polycarbonate, transparent, with lid screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist