Einbauplatte GEI 2 (07105201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

GEI 2

Productnumber: 07105201 | Dimensions: 300 x 300 x 6 mm

Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm

Dimensions

Width 300 mm
Length 300 mm
Height 6 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (49 KB)
Dimensional drawing dxf (170 KB)
Dimensional drawing pdf (46 KB)
Dimensional drawing jpg (532 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate GEI 1

  • Dimensions : 300 x 200 x 6 mm
  • Productnumber: 07105101

 

Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...

 

Mounting plate GEI 3

  • Dimensions : 420 x 300 x 6 mm
  • Productnumber: 07105301

 

Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist