Design plate made of V2A stainless steel, 1 piece
for covering the rear side of GEOS 3030 enclosure when using the GEOS MSS mast clamp set
Design plate
Productnumber: 72013001 | Dimensions: 294 x 294 x 3 mm
Design plate made of V2A stainless steel, 1 piece
for covering the rear side of GEOS 3030 enclosure when using the GEOS MSS mast clamp set
Width | 294 mm |
---|---|
Length | 294 mm |
Height | 3 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
Installation location | unprotected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.