Leergehäuse GEOS-L 3040-22-to (70173401) Up to 40 x 50 cm, flexible: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

GEOS-L 3040-22-to

Productnumber: 70173401 | Dimensions: 300 x 400 x 226 mm

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and exposed outsite areas, base: glass fibre reinforced polycarbonate, grey, similar to RAL 7035, cover: Polycarbonate

with transparent cover

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP66/IP67/IP69
vented no
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 300 mm
Length 400 mm
Height 226 mm
Inner length 371 mm
Inner width 271 mm
Inner height 204 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable yes
Flange variant no
Stackable yes
with fastening points in the cover yes
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas
Location Installations in industrial environments and unprotected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15)
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark UL-EU (EN 61439-1 & EN IEC 61439-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Installation instructions

Assembly instruction pdf (2 MB)

Dimensioned drawing

Dimensional drawing dxf (8 MB)
Dimensional drawing pdf (674 KB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

DLG Approval DE pdf (703 KB)
DNV Certificate EN pdf (205 KB)
CE Declaration DE/EN/PL pdf (75 KB)
UL-EU Certificate (EN 61439-3) EN pdf (258 KB)
DLG Approval EN pdf (936 KB)
CE Declaration DE/EN/FR pdf (62 KB)
UL-EU Certificate (EN 62208) EN pdf (256 KB)
UL-EU Certificate (EN 61439-2) EN pdf (286 KB)
UL Certificate (UL50 / UL50E) EN pdf (279 KB)
UL-EU Certificate (EN 61439-7) EN pdf (258 KB)
UKCA Declaration EN pdf (50 KB)
els-MD Certificate DE/EN pdf (680 KB)

Accessories

Mounting plate GEOS MPI-3030

  • Dimensions : 250 x 250 x 5 mm
  • Productnumber: 72000301

for GEOS-L/S 3030-18 to 22

 

Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...

 

Mounting plate GEOS MPI-3040

  • Dimensions : 250 x 350 x 5 mm
  • Productnumber: 72000401

for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22

 

Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...

 

Mounting plate GEOS MPS-3030

  • Dimensions : 250 x 250 x 2 mm
  • Productnumber: 72001301

for GEOS-L/S 3030-18 to 22

 

Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...

 

Mounting plate GEOS MPS-3040

  • Dimensions : 250 x 350 x 2 mm
  • Productnumber: 72001401

for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22

 

Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...

 

Standard rail GEOS NS35-250

  • Dimensions : 35 x 250 x 7,5 mm
  • Productnumber: 72003101

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

 

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

 

Standard rail GEOS NS35-350

  • Dimensions : 35 x 350 x 7,5 mm
  • Productnumber: 72003201

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

 

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

 

Mounting holder GEOS MH-22

  • Dimensions : 39 x 75 x 155,5 mm
  • Productnumber: 72002301

for GEOS-L/-S 3030-22, GEOS-L/-S 3040-22, GEOS-L/-S 4050-22, GEOS-S...

 

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

 

Standard rail GEOS NS35/15-250

  • Dimensions : 35 x 250 x 15 mm
  • Productnumber: 72003601

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

 

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

 

Standard rail GEOS NS35/15-350

  • Dimensions : 35 x 350 x 15 mm
  • Productnumber: 72003701

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

 

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

 

mounting holder set GEOS MH-22 NS35/15

  • Dimensions : 39 x 75 x 155,5 mm
  • Productnumber: 72002501

for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...

 

Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...

 

Standard rail GEOS NS35-200

  • Dimensions : 35 x 200 x 7,5 mm
  • Productnumber: 72008101

for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm

 

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

 

Standard rail GEOS NS35-300

  • Dimensions : 35 x 300 x 7,5 mm
  • Productnumber: 72008201

for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm

 

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

 

mounting holder set GEOS MHU-22

  • Dimensions : 39 x 75 x 155,5 mm
  • Productnumber: 72002701

for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...

 

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...

 

mounting holder set GEOS-L MHH-22

  • Dimensions : 39 x 75 x 163 mm
  • Productnumber: 72102301

for GEOS-L 3030-22, GEOS-L 3040-22, GEOS-L 4050-22

 

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

 

carrying frame GEOS TGS 3040-2

  • Dimensions : 350 x 366 x 35 mm
  • Productnumber: 72006201

2-row, 12 modules, standard rails  35 x 7.5 mm, for assembly in...

 

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

 

carrying frame GEOS TGS NS35/15 3040-2

  • Dimensions : 350 x 366 x 35 mm
  • Productnumber: 72007201

2-row, 12 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...

 

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

 

Shock protection GEOS-L BSA 3040-2

  • Dimensions : 276 x 376 x 2 mm
  • Productnumber: 72105201

2 row, 24 modules, for mounting in GEOS-L 3040 empty enclosure

 

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

 

Mounting plate GEOS-L EP-3040

  • Dimensions : 276 x 376 x 4 mm
  • Productnumber: 72101401

for GEOS-L 3040-18 to 22

 

Installation board made of insulating material for empty enclosure, incl. fixing screws, for...

 

Shock protection GEOS-L BSA 3040-1

  • Dimensions : 276 x 376 x 2 mm
  • Productnumber: 72105301

1-row, 18 distribution units, for mounting in GEOS-L 3040 empty...

 

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

 

Partition wall GEOS-L TW 30-22

  • Dimensions : 270 x 156 x 2,5 mm
  • Productnumber: 72103301

for GEOS-L 3030-22, GEOS-L 3040-22

 

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the...

 

Partition wall GEOS-L TW 40-22

  • Dimensions : 370 x 156 x 2,5 mm
  • Productnumber: 72103501

for GEOS-L 3040-22, GEOS-L 4050-22

 

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the...

 

Mounting plate GEOS-L EPD-3040

  • Dimensions : 276 x 376 x 4 mm
  • Productnumber: 72101701

for GEOS-L 3040-18 to 22

 

Installation board made of insulating material for mounting on the inside of the cover of empty...

 

quick closing GEOS-L SV

  • Dimensions : 130 x 80 x 20 mm
  • Productnumber: 72104201

for empty enclosure GEOS-L 3030/3040 as replacement need

 

Empty enclosure quick closing set

 

Cover screw set GEOS-L DS/DK

  • Dimensions : 214 x 111 x 20 mm
  • Productnumber: 72104401

for empty enclosure GEOS-L 3030/3040

 

Cover screws set with safety function for GEOS-L empty enclosure, 3030/3040, 8mm triangular headform

 

Cover retainer GEOS-L DVS

  • Dimensions : 120 x 170 x 10 mm
  • Productnumber: 72103701

For cover locks with GEOS empty enclosures, prevents cover from...

 

Cover retainer made of stainless steel with fastening screws, mountable retroactively

 

External fixing lug GEOS ABL-10

  • Dimensions : 20 x 94 x 10 mm
  • Productnumber: 72002001

Wall distance 10 mm

 

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

 

External fixing lug GEOS ABL-40

  • Dimensions : 20 x 95 x 40 mm
  • Productnumber: 72002101

Wall distance 40 mm

 

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

 

External fixing lug GEOS ABL-10/ES

  • Dimensions : 35 x 90 x 8,5 mm
  • Productnumber: 72007501

Wall distance 10 mm

 

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

 

External fixing lug GEOS ABL-40/ES

  • Dimensions : 35 x 90 x 38,5 mm
  • Productnumber: 72007601

Wall distance 40 mm

 

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

 

Mast clamp set GEOS MSS-30

  • Dimensions : 35 x 300 x 40,5 mm
  • Productnumber: 72005001

mounting on the 300mm enclosure side

 

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

 

Mast clamp set GEOS MSS-40

  • Dimensions : 35 x 400 x 40,5 mm
  • Productnumber: 72005101

mounting on the 400mm enclosure side

 

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

 

Screw clamp set SRS 60-90

  • Dimensions : 375 x 235 x 20 mm
  • Productnumber: 72004001

for mast diameters from 60 to 90mm

 

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

 

Screw clamp set SRS 150-210

  • Dimensions : 375 x 235 x 20 mm
  • Productnumber: 72004201

for mast diameters from 150 to 210mm

 

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

 

Screw clamp set SRS 90-150

  • Dimensions : 375 x 235 x 20 mm
  • Productnumber: 72004101

for mast diameters from 90 to 150mm

 

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

 

Design plate GEOS DP-3040

  • Dimensions : 394 x 294 x 3 mm
  • Productnumber: 72013101

for covering the rear side of GEOS 3040 enclosure when using the GEOS...

 

Design plate made of V2A stainless steel, 1 piece

 

Ventilation element set BEL Air M40

  • Dimensions : 150 x 220 x 10 mm
  • Productnumber: 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

 

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

 

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

This article is archived!

Hole cutter LFR M40

  • Productnumber: 19540001

Hole cutter for hand and upright drills, high-quality industrial grade...

 

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

 

This article is archived!

Hole cutter LFR M50

  • Productnumber: 19550001

Hole cutter for hand and upright drills, high-quality industrial grade...

 

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

 

This article is archived!

Hole cutter LFR M63

  • Productnumber: 19563001

Hole cutter for hand and upright drills, high-quality industrial grade...

 

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

 

Double-membrane seals DMS M16

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26041601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/4

  • Dimensions : 36,7 x 12,9 x 36,7 mm
  • Productnumber: 26043301

Sealing range 3.5 - 6 mm per entry

 

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Cable gland KVR M12 LG

  • Dimensions : 16,75 x 16,75 x 32 mm
  • Productnumber: 24841201

Sealing range 2 - 6,5 mm, Thread length 12 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M16 LG

  • Dimensions : 22 x 22 x 35 mm
  • Productnumber: 24841601

Sealing range 4 - 10 mm, Thread length 12 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M20 LG

  • Dimensions : 26,5 x 26,5 x 42 mm
  • Productnumber: 24842001

Sealing range 6 - 12 mm, Thread length 15 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M25 LG

  • Dimensions : 31,2 x 31,2 x 48 mm
  • Productnumber: 24842501

Sealing range 9 - 16 mm, Thread length 15 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M32 LG

  • Dimensions : 40 x 40 x 54 mm
  • Productnumber: 24843201

Sealing range 11 - 21 mm, Thread length 15 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M40 LG

  • Dimensions : 50 x 50 x 61 mm
  • Productnumber: 24844001

Sealing range 16 - 28 mm, Thread length 18 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M50 LG

  • Dimensions : 60 x 60 x 68 mm
  • Productnumber: 24845001

Sealing range 21 - 34,5 mm, Thread length 18 mm

 

Cable gland, IP68, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey

 

Cable gland KVR M12 LG-MGM

  • Dimensions : 16,75 x 16,75 x 32 mm
  • Productnumber: 22941201

Sealing range 2 - 6,5 mm, Thread length 12 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M16 LG-MGM

  • Dimensions : 22 x 22 x 35 mm
  • Productnumber: 22941601

Sealing range 4 - 10 mm, Thread length 12 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M20 LG-MGM

  • Dimensions : 26,5 x 26,5 x 42 mm
  • Productnumber: 22942001

Sealing range 6 - 12 mm, Thread length 15 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M25 LG-MGM

  • Dimensions : 31,2 x 31,2 x 48 mm
  • Productnumber: 22942501

Sealing range 9 - 16 mm, Thread length 15 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M32 LG-MGM

  • Dimensions : 40 x 40 x 54 mm
  • Productnumber: 22943201

Sealing range 11 - 21 mm, Thread length 15 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M40 LG-MGM

  • Dimensions : 50 x 50 x 61 mm
  • Productnumber: 22944001

Sealing range 16 - 28 mm, Thread length 18 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M50 LG-MGM

  • Dimensions : 60 x 60 x 68 mm
  • Productnumber: 22945001

Sealing range 21 - 34,5 mm, Thread length 18 mm

 

Cable gland, IP68 with strain relief, long connection thread, M_ x 1.5 mm, with lock nut, polyamide,...

 

Cable gland KVR M63-MGM

  • Dimensions : 71,5 x 71,5 x 72 mm
  • Productnumber: 22746301

Sealing range 30- 44,5 mm, Thread length 17 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure GEOS-L 3040-22-o

  • Dimensions : 300 x 400 x 226 mm
  • Productnumber: 70073401

with grey cover

 

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and exposed...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist